Indoor MotionViewer™

for Smart Home Security

  • Smart Motion Alerts with Video Clips
  • Night Vision
  • Wireless 2-Year Battery Life*

More than a motion sensor. Smart detection you can see.

Allow the Indoor MotionViewer™ to extend your system so you can keep an eye on more rooms in the house. It’s unique; totally wireless and battery powered so you can put it virtually anywhere.

Senses Motion, Sends Video

Watch over more rooms with long-range detection up to 33ft (10m) and a 90° field of view

Alert Night & Day, for 2 Years*

Night vision means it’s on watch around the clock, with a 2-year battery*

Pet-Friendly Smart Detection

Small animals (Up to 36kg) won't cause false alarms, so don’t worry about your pet triggering the system

* Battery life based on typical usage.

See what's happening at home

No matter where you are, your MotionViewer™ helps you keep an eye on your home and loved ones. It records a ten second video clip in color when motion is detected and sends an alert to view the clip on your smart phone. So you know when the kids are home from school, or even if you have an unwanted visitor.

Try in app demo

No false alerts

Smart Infrared technology means your MotionViewer™ won’t be triggered by moving ceiling fans, pets or curtains blowing in the wind, so you’ll only be notified of movement that matters. You can view captured video clips anytime, anywhere in the app.

Watch video

Buy now

You can buy your Smart Home Security System directly from us or we can help you find a retailer near you.

Technical Specifications

Camera

  • 90° field of view

Resolution

  • QVGA (320x240)

Video Format

  • 10 second colour video clip H.264 @ 10 fps

Battery

  • 3 CR123A Lithium

Estimated Battery Life

  • Up to 2 years based on typical usage

Connectivity

  • Wireless Connectivity
  • Honeywell Secure Wiselink® Protocol
  • 300ft Range, clear line of sight

Detection Distance

  • Up to 23 ft (7m)

Dimensions (L x W x D)

  • 4.95 x 2.0 x 1.82 inches
  • 125.7 x 50.8 x 46.2 mm

Weight

  • With sliding plate 5.82 oz (165 g)
  • With desk mount 6.35 oz (180 g)

Size (H x W x D)

  • 4.92 x 2.05 x 1.81 inches
  • (125 x 52.1 x 46 mm)

Box Includes

  • Indoor MotionViewer™ | Wall bracket | Stand bracket | 2 adhesive mounting pads | 4 Fixing screws for wall bracket | 3 CR123A lithium batteries | Quick-start guide

Extend your Honeywell Smart Home Security System

Learn more about our all-in-one Smart Home Security System

*Scheduled Facial Recognition expected 2018. Two hours of Scheduled Facial Recognition service for two faces is included as standard. Facial recognition requires an enrollment process. Facial recognition not available in Illinois or where laws restrict the use of facial recognition. See a complete list at YourHome.Honeywell.com.