Buy now

Help protect what matters. Your way.

All-in-one home security that is expandable to fit your life and home, now and in the future

Watch the video

Security just got smarter

Our all-in-one system with facial recognition* and Amazon Alexa™ built in sends smart alerts to your mobile device. Easy to set up and use, it grows with your needs thanks to a range of sensors and services.

Large home

Larger homes bring big responsibilities. Adding more sensors or MotionViewers™ extends your reach indoors. Outdoor MotionViewers™ can help you monitor yards and garages, and can alert you with clips of anything unusual.

Medium home

Mid-sized homes have more potential access points for intruders. Adding more sensors means doors, windows, and other hotspots can be monitored – giving you and your family confidence when you’re away.

Apartment

Our big ideas fit the smallest spaces, so the Camera Base Station alone is perfect for an apartment. It’s easy to install, with no renovation required. And when you upsize, it goes with you, helping you protect your next home.

Camera Base Station

  • All-in-One Do-it-Yourself Home Security Simple to set up and use, it can change modes automatically as you come and go.
  • Senses Motion & Sound, Captures & Sends HD Video Stays alert day or night with smart motion detection and night vision all recorded in crisp 1080p HD video, with full audio.
  • Scheduled Facial Recognition* Can recognize familiar faces to notify you if they arrive home when expected. If it sees someone it doesn’t know, you’ll get an alert on your phone to see a video clip of who’s there.
  • Amazon Alexa & Voice Control Built In Change modes with your voice, and talk to built-in Amazon Alexa to check the weather, ask questions, control other devices, and more.
  • Smart Home Integration It’s easy to connect compatible smart devices and services. When used with Outdoor MotionViewers™ your system can even use sounds and Z-Wave lights to deter intruders.

Accessories

Scheduled Facial Recognition*

Sometimes a quick notification that a loved one is home ok, is all you need. With the free scheduled facial recognition service, Smart Home Security can do just that. It will even tell you if someone is unrecognized and alert you to see a clip so you can see exactly who it is.

Security you control with your voice

Change your system’s mode with simple voice commands. Or ask built-in Amazon Alexa to switch on a lamp, turn up the thermostat, or dim the lights – without lifting a finger.

Deter unwanted visitors

When combined with Outdoor MotionViewers™, your Smart Home Security system can help keep unwanted visitors away by working with your other smart devices to simulate an occupied home. The system can turn on compatible lights, and the 90-decibel internal speaker can play sounds like a barking dog, to make any potential intruder think twice.

Smarter Alerts

With Smart Home Security you get more than the usual ‘something happened’.

  • A notification that the kids are home, prompted by facial recognition*.
  • A video clip of movement in the yard, captured by a MotionViewer™.
  • Helpful alerts that your window upstairs was open when you left home.

Whatever your system detects, it soon lets you know.

Security for your data and your home

We take your privacy seriously, so our system comes with:

  • 24 hours of free secure cloud storage
  • Protection by military grade encryption
  • Honeywell Secure WiseLink™ Protocol

View, save, and share clips safely, and know that when you’re home you can twist the cap for some added privacy.

The smartest home there is

Our system already works seamlessly with other smart home brands, including Amazon Alexa, Google Assistant, and IFTTT. Going away? Use it with Z-Wave lights and IFTTT to recreate the brightness and sounds of a busy home to deter unwelcome visitors. There are many possibilities – and we’ll keep adding and improving even more to make your home even smarter.

*Functionality expected in 2018.

Simple to install yourself

Easy to set up and keep watch from anywhere. The in-app process makes it simple to install it yourself, with no complicated wiring, and the accessories are powered by batteries that can last up to two years.

Buy now

You can buy your Smart Home Security System directly from us or we can help you find a retailer near you.

…and more to come

Smart Home Security is an extremely powerful and flexible system that will have additional services and functionality released over time.

Music Playback, Facial Recognition and Sound Analytics are all planned to be released in the future as well as an exciting roadmap of other products, functions and services.

Please keep visiting our product pages for more information.

Extend your system with accessories

Technical Specifications

Processor

  • 2GHz Snapdragon 8-core processor

Camera

  • 2MP HD camera with 1080p image sensor
  • 147° field of view
  • Night vision
  • Motion detection

Audio

  • 5W omnidirectional speaker
  • Three-microphone array
  • 90 dB alarm
  • Two-way audio

Security

  • Encrypted cloud storage
  • 256-bit AES encryption on device
  • Secure web transfer (SSL/TLS)

Connectivity

  • 802.11 Wi-Fi a/b/g/n/ac
  • Dual-band 2.4 / 5 GHz
  • Bluetooth 4.2
  • Z-Wave Plus™ control
  • Honeywell Wiselink Security Protocol

Capacity

  • 8 GB Flash
  • 1 GB RAM

Power

  • 12V / 2.5A AC adapter
  • Lithium-ion battery (30-minute reserve power; estimate based on typical usage)

Size (H x W x D)

  • 7.3 x 3.6 x 3.6 inches
  • (185.2 x 92.4 x 92.4 mm)

Weight

  • 20.3 oz (575g) with one cell battery

Want a smarter home to live in and help make you feel more secure? Build your all-in-one security system

*Scheduled Facial Recognition expected 2018. Two hours of Scheduled Facial Recognition service for two faces is included as standard. Facial recognition requires an enrollment process. Facial recognition not available in Illinois or where laws restrict the use of facial recognition. See a complete list at YourHome.Honeywell.com.